How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| AE1: | 0.6 | BF: | 0.53 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| L: | 6.07 in | D: | 2.94 |
| L1: | 9.32 in | I: | 4.34 in |
| AD: | 6.01 | AG: | 7 |
| F: | 3.38 | U: | 0.75 in |
| AK: | 8.5 | AE2: | 0.39 |
| AJ: | 7.25 | T: | 1.438 |
| C: | 8 in | G: | 1.69 |
| B: | 7.38 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 116.7 | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Ratio: | 15:1 | Model Code: | HM226 |
| Thrust Rating - output shaft: | 2069 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.921 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

