Grove Gear HM226-15-2-1.438-56C-L1
Part #:HM226-15-2-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BD: | 5.88 |
| C: | 8 in | B: | 7.38 |
| AD: | 6.01 | AE1: | 0.6 |
| G: | 1.69 | BF: | 0.41 |
| V: | 1.94 in | F: | 3.38 |
| L: | 6.07 in | AJ: | 5.88 |
| T: | 1.438 | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AE2: | 0.39 |
| LM: | 8.32 | D: | 2.94 |
| AG: | 7 |
Technical Specifications
| Model Code: | HM226 | Bore Code: | 23 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2069 |
| Motor Frame Size: | 56C | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.438 in |
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 2.921 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

