Grove Gear HM226-15-2-140TC-1.188
Part #:HM226-15-2-140TC-1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | U: | 0.75 in |
| G: | 1.69 | D: | 2.94 |
| LM: | 8.32 | AD: | 6.01 |
| B: | 7.38 | AE2: | 0.39 |
| I: | 4.34 in | BE: | 0.38 in |
| V: | 1.94 in | AK: | 4.5 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AJ: | 5.88 | T: | 1.188 |
| AE1: | 0.6 | C: | 8 in |
| BD: | 5.88 | AG: | 7 |
| F: | 3.38 |
Technical Specifications
| Thrust Rating - output shaft: | 2069 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 2.921 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Model Code: | HM226 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

