Grove Gear HM226-15-2-140TC-1.438
Part #:HM226-15-2-140TC-1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 3.38 |
| AE1: | 0.6 | AD: | 6.01 |
| T: | 1.438 | AE2: | 0.39 |
| BF: | 0.41 | G: | 1.69 |
| AJ: | 5.88 | AK: | 4.5 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| B: | 7.38 | U: | 0.75 in |
| D: | 2.94 | AG: | 7 |
| V: | 1.94 in | BD: | 5.88 |
| LM: | 8.32 | I: | 4.34 in |
| C: | 8 in |
Technical Specifications
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Model Code: | HM226 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2069 | Center Distance (in): | 2.625 |
| Output RPM: | 116.7 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Ratio: | 15:1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.921 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

