How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | BD: | 5.88 |
| LM: | 8.32 | AK: | 4.5 |
| F: | 3.38 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| AD: | 6.01 | G: | 1.69 |
| AG: | 7 | AJ: | 5.88 |
| T: | 1.188 | AE2: | 0.39 |
| U: | 0.75 in | B: | 7.38 |
| V: | 1.94 in | C: | 8 in |
| D: | 2.94 | BF: | 0.41 |
| L: | 6.07 in |
Technical Specifications
| Output RPM: | 116.7 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | HM226 |
| Ratio Range: | 15:1 | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 2.921 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2069 |
| Ratio: | 15:1 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

