Grove Gear HM226-20-1-1.000-140TC-L4
Part #:HM226-20-1-1.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.75 in |
| AD: | 6.01 | D: | 2.94 |
| T: | 1 | B: | 7.38 |
| V: | 1.94 in | C: | 8 in |
| G: | 1.69 | AJ: | 5.88 |
| AG: | 7 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | BD: | 5.88 |
| AE2: | 0.39 | AE1: | 0.6 |
| L: | 6.07 in | BE: | 0.38 in |
| F: | 3.38 | I: | 4.34 in |
| LM: | 8.32 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 2.371 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 20:1 | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

