How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AK: | 8.5 |
| G: | 1.69 | V: | 1.94 in |
| AE1: | 0.6 | B: | 7.38 |
| AD: | 6.01 | L1: | 9.32 in |
| U: | 0.75 in | BE1: | 0.5 in |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | BF: | 0.53 |
| T: | 1 | F: | 3.38 |
| BD: | 9 | C: | 8 in |
| D: | 2.94 | AG: | 7 |
| AE2: | 0.39 |
Technical Specifications
| Motor Frame Size: | 210TC | Bore Code: | 16 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.371 |
| Output Diameter (in): | 1.000 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

