Grove Gear HM226-20-1-1.000-56C-L2
Part #:HM226-20-1-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | AK: | 4.5 |
| LM: | 8.32 | V: | 1.94 in |
| U: | 0.75 in | D: | 2.94 |
| B: | 7.38 | AE1: | 0.6 |
| AG: | 7 | AE2: | 0.39 |
| BF: | 0.41 | BE: | 0.38 in |
| F: | 3.38 | I: | 4.34 in |
| BD: | 5.88 | C: | 8 in |
| L: | 6.07 in | AJ: | 5.88 |
| G: | 1.69 | T: | 1 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | HM226 |
| Thrust Rating - output shaft: | 2091 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.000 in |
| Bore Code: | 16 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.371 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

