Grove Gear HM226-20-1-1.000-56C-L4
Part #:HM226-20-1-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE1: | 0.6 |
| F: | 3.38 | AD: | 6.01 |
| AE2: | 0.39 | T: | 1 |
| LM: | 8.32 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| C: | 8 in | B: | 7.38 |
| D: | 2.94 | BF: | 0.41 |
| L: | 6.07 in | G: | 1.69 |
| AJ: | 5.88 | BD: | 5.88 |
| AK: | 4.5 | V: | 1.94 in |
| AG: | 7 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.371 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Model Code: | HM226 | Output Diameter (in): | 1.000 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Bore Code: | 16 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

