Grove Gear HM226-20-1-1.125-140TC-L1
Part #:HM226-20-1-1.125-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| AE2: | 0.39 | U: | 0.75 in |
| AK: | 4.5 | G: | 1.69 |
| AG: | 7 | AE1: | 0.6 |
| C: | 8 in | BD: | 5.88 |
| V: | 1.94 in | T: | 1.125 |
| D: | 2.94 | BE: | 0.38 in |
| BF: | 0.41 | I: | 4.34 in |
| B: | 7.38 | F: | 3.38 |
| L: | 6.07 in | AJ: | 5.88 |
| AD: | 6.01 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 18 | Center Distance (in): | 2.625 |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.371 | Gear Type: | Worm |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Model Code: | HM226 | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

