Grove Gear HM226-20-1-1.125-140TC-L3
Part #:HM226-20-1-1.125-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AJ: | 5.88 |
| B: | 7.38 | L: | 6.07 in |
| V: | 1.94 in | AG: | 7 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| BE: | 0.38 in | C: | 8 in |
| LM: | 8.32 | AE2: | 0.39 |
| F: | 3.38 | BF: | 0.41 |
| AD: | 6.01 | G: | 1.69 |
| AK: | 4.5 | BD: | 5.88 |
| U: | 0.75 in | I: | 4.34 in |
| T: | 1.125 |
Technical Specifications
| Gear Type: | Worm | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Model Code: | HM226 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.371 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Input Diameter (in): | 0.75 in |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

