Grove Gear HM226-20-1-1.125-140TC-L4
Part #:HM226-20-1-1.125-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | L: | 6.07 in |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 4.34 in | BD: | 5.88 |
| B: | 7.38 | G: | 1.69 |
| AE1: | 0.6 | LM: | 8.32 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| D: | 2.94 | AE2: | 0.39 |
| T: | 1.125 | BF: | 0.41 |
| AJ: | 5.88 | AD: | 6.01 |
| F: | 3.38 | U: | 0.75 in |
| AG: | 7 |
Technical Specifications
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Output RPM: | 87.5 | Output Shaft Direction: | 1 |
| Bore Code: | 18 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.371 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

