Grove Gear HM226-20-1-1.125-180TC-L1
Part #:HM226-20-1-1.125-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | AE1: | 0.6 |
| BD: | 9 | B: | 7.38 |
| I: | 4.34 in | C: | 8 in |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| AG: | 7 | BE1: | 0.5 in |
| U: | 0.75 in | T: | 1.125 |
| G: | 1.69 | BF: | 0.53 |
| AJ: | 7.25 | D: | 2.94 |
| F: | 3.38 | AD: | 6.01 |
| AE2: | 0.39 | V: | 1.94 in |
| AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.371 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Bore Code: | 18 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | HM226 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

