Grove Gear HM226-20-1-1.125-180TC-L4
Part #:HM226-20-1-1.125-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | C: | 8 in |
| L1: | 9.32 in | AK: | 8.5 |
| I: | 4.34 in | BD: | 9 |
| AJ: | 7.25 | T: | 1.125 |
| D: | 2.94 | BE1: | 0.5 in |
| AG: | 7 | BF: | 0.53 |
| L: | 6.07 in | AE2: | 0.39 |
| AD: | 6.01 | V: | 1.94 in |
| F: | 3.38 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| B: | 7.38 |
Technical Specifications
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM226 | Input HP @ 1750 RPM: | 2.371 |
| Bore Code: | 18 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

