How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 6.07 in |
| LM: | 8.32 | G: | 1.69 |
| BD: | 5.88 | B: | 7.38 |
| I: | 4.34 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| AK: | 4.5 | V: | 1.94 in |
| D: | 2.94 | AG: | 7 |
| AJ: | 5.88 | F: | 3.38 |
| C: | 8 in | AE2: | 0.39 |
| AE1: | 0.6 | BF: | 0.41 |
| AD: | 6.01 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.371 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Model Code: | HM226 |
| Bore Code: | 18 | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

