Grove Gear HM226-20-1-1.188-140TC-L3
Part #:HM226-20-1-1.188-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | T: | 1.188 |
| L: | 6.07 in | AD: | 6.01 |
| G: | 1.69 | BE: | 0.38 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | C: | 8 in |
| F: | 3.38 | AG: | 7 |
| BD: | 5.88 | BF: | 0.41 |
| LM: | 8.32 | V: | 1.94 in |
| U: | 0.75 in | AE1: | 0.6 |
| AK: | 4.5 | B: | 7.38 |
| AJ: | 5.88 |
Technical Specifications
| Model Code: | HM226 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.371 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

