How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.39 |
| G: | 1.69 | F: | 3.38 |
| L1: | 9.32 in | D: | 2.94 |
| V: | 1.94 in | AE1: | 0.6 |
| AD: | 6.01 | AG: | 7 |
| C: | 8 in | B: | 7.38 |
| L: | 6.07 in | BD: | 9 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | U: | 0.75 in |
| T: | 1.188 | BF: | 0.53 |
| AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 2.371 |
| Model Code: | HM226 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

