How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| AE1: | 0.6 | AD: | 6.01 |
| D: | 2.94 | B: | 7.38 |
| AG: | 7 | V: | 1.94 in |
| I: | 4.34 in | AK: | 8.5 |
| L: | 6.07 in | F: | 3.38 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | BD: | 9 |
| T: | 1.188 | G: | 1.69 |
| U: | 0.75 in | AE2: | 0.39 |
| L1: | 9.32 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Input HP @ 1750 RPM: | 2.371 | Product Type: | Right Angle |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

