Grove Gear HM226-20-1-1.250-140TC-L3
Part #:HM226-20-1-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 6.07 in |
| V: | 1.94 in | I: | 4.34 in |
| T: | 1.25 | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| F: | 3.38 | AD: | 6.01 |
| D: | 2.94 | AE1: | 0.6 |
| AE2: | 0.39 | G: | 1.69 |
| U: | 0.75 in | AG: | 7 |
| LM: | 8.32 | BD: | 5.88 |
| AJ: | 5.88 | B: | 7.38 |
| C: | 8 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.371 |
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 87.5 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Model Code: | HM226 | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

