Grove Gear HM226-20-1-1.250-140TC-L4
Part #:HM226-20-1-1.250-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | G: | 1.69 |
| AG: | 7 | F: | 3.38 |
| L: | 6.07 in | V: | 1.94 in |
| D: | 2.94 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| BD: | 5.88 | T: | 1.25 |
| BF: | 0.41 | AJ: | 5.88 |
| AD: | 6.01 | B: | 7.38 |
| C: | 8 in | LM: | 8.32 |
| I: | 4.34 in | BE: | 0.38 in |
| AE2: | 0.39 |
Technical Specifications
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Bore Code: | 20 | Output RPM: | 87.5 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 2.371 | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

