Grove Gear HM226-20-1-1.250-140TC-L9
Part #:HM226-20-1-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | U: | 0.75 in |
| AG: | 7 | BE: | 0.38 in |
| LM: | 8.32 | B: | 7.38 |
| T: | 1.25 | C: | 8 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AJ: | 5.88 | AE1: | 0.6 |
| AD: | 6.01 | I: | 4.34 in |
| F: | 3.38 | AK: | 4.5 |
| L: | 6.07 in | V: | 1.94 in |
| G: | 1.69 | D: | 2.94 |
| BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Motor Frame Size: | 140TC |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 2.371 | Model Code: | HM226 |
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 X 3.00 |
| Thrust Rating - output shaft: | 2091 | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

