How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AJ: | 7.25 |
| G: | 1.69 | BF: | 0.53 |
| B: | 7.38 | L1: | 9.32 in |
| I: | 4.34 in | C: | 8 in |
| AE2: | 0.39 | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| L: | 6.07 in | V: | 1.94 in |
| AG: | 7 | BD: | 9 |
| U: | 0.75 in | F: | 3.38 |
| T: | 1.25 | BE1: | 0.5 in |
| AK: | 8.5 |
Technical Specifications
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Model Code: | HM226 |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.371 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

