How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.25 |
| AE1: | 0.6 | C: | 8 in |
| B: | 7.38 | I: | 4.34 in |
| AE2: | 0.39 | BE1: | 0.5 in |
| U: | 0.75 in | AJ: | 7.25 |
| AD: | 6.01 | BD: | 9 |
| L: | 6.07 in | AK: | 8.5 |
| L1: | 9.32 in | F: | 3.38 |
| D: | 2.94 | G: | 1.69 |
| V: | 1.94 in | AG: | 7 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio: | 20:1 | Input Diameter (in): | 0.75 in |
| Output RPM: | 87.5 | Output Diameter (in): | 1.250 in |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.371 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

