Grove Gear HM226-20-1-1.250-56C-L1
Part #:HM226-20-1-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | AJ: | 5.88 |
| U: | 0.75 in | BE: | 0.38 in |
| BF: | 0.41 | G: | 1.69 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| B: | 7.38 | AE1: | 0.6 |
| L: | 6.07 in | I: | 4.34 in |
| C: | 8 in | T: | 1.25 |
| F: | 3.38 | BD: | 5.88 |
| D: | 2.94 | V: | 1.94 in |
| AG: | 7 | AE2: | 0.39 |
| LM: | 8.32 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 20:1 | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Model Code: | HM226 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 2.371 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

