Grove Gear HM226-20-1-1.250-56C-L3
Part #:HM226-20-1-1.250-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | AD: | 6.01 |
| C: | 8 in | L: | 6.07 in |
| T: | 1.25 | AG: | 7 |
| LM: | 8.32 | BE: | 0.38 in |
| BF: | 0.41 | I: | 4.34 in |
| BD: | 5.88 | AJ: | 5.88 |
| F: | 3.38 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| AE2: | 0.39 | V: | 1.94 in |
| AE1: | 0.6 | D: | 2.94 |
| B: | 7.38 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.371 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Output RPM: | 87.5 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Model Code: | HM226 |
| Bore Code: | 20 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.625 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

