Grove Gear HM226-20-1-1.438-140TC-L1
Part #:HM226-20-1-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | V: | 1.94 in |
| AG: | 7 | BD: | 5.88 |
| AK: | 4.5 | D: | 2.94 |
| AJ: | 5.88 | I: | 4.34 in |
| AE1: | 0.6 | C: | 8 in |
| LM: | 8.32 | U: | 0.75 in |
| B: | 7.38 | F: | 3.38 |
| AD: | 6.01 | G: | 1.69 |
| T: | 1.438 | BE: | 0.38 in |
| BF: | 0.41 | L: | 6.07 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 2.371 |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

