Grove Gear HM226-20-1-1.438-140TC-L2
Part #:HM226-20-1-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | BD: | 5.88 |
| U: | 0.75 in | B: | 7.38 |
| F: | 3.38 | T: | 1.438 |
| D: | 2.94 | L: | 6.07 in |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | I: | 4.34 in |
| AE1: | 0.6 | C: | 8 in |
| AK: | 4.5 | BF: | 0.41 |
| AG: | 7 | AD: | 6.01 |
| AJ: | 5.88 | LM: | 8.32 |
| BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.371 | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Bore Code: | 23 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

