Grove Gear HM226-20-1-1.438-180TC-L9
Part #:HM226-20-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | BF: | 0.53 |
| Center Distance (in): | 2.625 in | T: | 1.438 |
| C: | 8 in | AJ: | 7.25 |
| AE2: | 0.39 | L1: | 9.32 in |
| D: | 2.94 | F: | 3.38 |
| AE1: | 0.6 | I: | 4.34 in |
| AK: | 8.5 | B: | 7.38 |
| U: | 0.75 in | V: | 1.94 in |
| G: | 1.69 | BD: | 9 |
| AG: | 7 | BE1: | 0.5 in |
| L: | 6.07 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.371 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Assembly: | HM-1 | Bore Code: | 23 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Model Code: | HM226 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

