How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BE1: | 0.5 in |
| AD: | 6.01 | BD: | 9 |
| L: | 6.07 in | B: | 7.38 |
| L1: | 9.32 in | C: | 8 in |
| AE1: | 0.6 | BF: | 0.53 |
| AJ: | 7.25 | T: | 1.438 |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | G: | 1.69 |
| AG: | 7 | F: | 3.38 |
| D: | 2.94 | AK: | 8.5 |
| U: | 0.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.371 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 23 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Assembly: | HM-1 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

