Grove Gear HM226-20-1-1.438-56C-L4
Part #:HM226-20-1-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE1: | 0.6 |
| G: | 1.69 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| I: | 4.34 in | C: | 8 in |
| T: | 1.438 | LM: | 8.32 |
| AG: | 7 | F: | 3.38 |
| AE2: | 0.39 | AD: | 6.01 |
| BE: | 0.38 in | L: | 6.07 in |
| BD: | 5.88 | B: | 7.38 |
| AJ: | 5.88 | V: | 1.94 in |
| BF: | 0.41 |
Technical Specifications
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.371 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Model Code: | HM226 | Thrust Rating - output shaft: | 2091 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Assembly: | HM-1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

