Grove Gear HM226-20-2-1.000-140TC-L4
Part #:HM226-20-2-1.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | T: | 1 |
| C: | 8 in | AJ: | 5.88 |
| AD: | 6.01 | B: | 7.38 |
| D: | 2.94 | LM: | 8.32 |
| AE2: | 0.39 | BE: | 0.38 in |
| U: | 0.75 in | AG: | 7 |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| BF: | 0.41 | AE1: | 0.6 |
| V: | 1.94 in | L: | 6.07 in |
| I: | 4.34 in | BD: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.371 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Product Type: | Right Angle |
| Bore Code: | 16 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Assembly: | HM-2 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

