How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | Center Distance (in): | 2.625 in |
| AG: | 7 | BD: | 9 |
| AJ: | 7.25 | BE1: | 0.5 in |
| B: | 7.38 | C: | 8 in |
| I: | 4.34 in | BF: | 0.53 |
| D: | 2.94 | V: | 1.94 in |
| AE2: | 0.39 | L1: | 9.32 in |
| AD: | 6.01 | AE1: | 0.6 |
| U: | 0.75 in | G: | 1.69 |
| F: | 3.38 | AK: | 8.5 |
| L: | 6.07 in |
Technical Specifications
| Assembly: | HM-2 | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 87.5 |
| Service Factor: | 1 | Bore Code: | 16 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 2.371 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Model Code: | HM226 | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

