How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 7.25 |
| T: | 1 | C: | 8 in |
| U: | 0.75 in | AK: | 8.5 |
| AE2: | 0.39 | AE1: | 0.6 |
| I: | 4.34 in | BD: | 9 |
| AG: | 7 | F: | 3.38 |
| L1: | 9.32 in | D: | 2.94 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| AD: | 6.01 | B: | 7.38 |
| BE1: | 0.5 in | L: | 6.07 in |
| G: | 1.69 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Model Code: | HM226 | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 16 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.371 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 20:1 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

