How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AE2: | 0.39 |
| F: | 3.38 | L: | 6.07 in |
| C: | 8 in | T: | 1 |
| BF: | 0.53 | G: | 1.69 |
| I: | 4.34 in | V: | 1.94 in |
| AD: | 6.01 | L1: | 9.32 in |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 7 | B: | 7.38 |
| AJ: | 7.25 | AE1: | 0.6 |
| D: | 2.94 | AK: | 8.5 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.000 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM226 |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.371 | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

