Grove Gear HM226-20-2-1.000-56C-L1
Part #:HM226-20-2-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AE2: | 0.39 | AE1: | 0.6 |
| AD: | 6.01 | BF: | 0.41 |
| BE: | 0.38 in | LM: | 8.32 |
| L: | 6.07 in | U: | 0.75 in |
| BD: | 5.88 | D: | 2.94 |
| B: | 7.38 | AJ: | 5.88 |
| AK: | 4.5 | T: | 1 |
| F: | 3.38 | AG: | 7 |
| I: | 4.34 in | C: | 8 in |
| G: | 1.69 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Assembly: | HM-2 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.000 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Bore Code: | 16 |
| Input Diameter (in): | 0.75 in | Model Code: | HM226 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.371 |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

