Grove Gear HM226-20-2-1.125-180TC-L3
Part #:HM226-20-2-1.125-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | G: | 1.69 |
| V: | 1.94 in | D: | 2.94 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | L: | 6.07 in |
| AE2: | 0.39 | AJ: | 7.25 |
| BE1: | 0.5 in | AE1: | 0.6 |
| BD: | 9 | L1: | 9.32 in |
| C: | 8 in | T: | 1.125 |
| B: | 7.38 | AK: | 8.5 |
| AG: | 7 | I: | 4.34 in |
| AD: | 6.01 |
Technical Specifications
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Bore Code: | 18 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Assembly: | HM-2 |
| Model Code: | HM226 | Input HP @ 1750 RPM: | 2.371 |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

