Grove Gear HM226-20-2-1.125-180TC-L4
Part #:HM226-20-2-1.125-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 9.32 in |
| AE1: | 0.6 | L: | 6.07 in |
| AJ: | 7.25 | U: | 0.75 in |
| F: | 3.38 | I: | 4.34 in |
| B: | 7.38 | BD: | 9 |
| T: | 1.125 | V: | 1.94 in |
| AD: | 6.01 | G: | 1.69 |
| D: | 2.94 | C: | 8 in |
| AG: | 7 | BF: | 0.53 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| AE2: | 0.39 |
Technical Specifications
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Ratio Range: | 20:1 |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Bore Code: | 18 |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.371 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

