How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | F: | 3.38 |
| I: | 4.34 in | AE1: | 0.6 |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.94 | G: | 1.69 |
| C: | 8 in | V: | 1.94 in |
| L: | 6.07 in | U: | 0.75 in |
| BE: | 0.38 in | B: | 7.38 |
| T: | 1.125 | BF: | 0.41 |
| LM: | 8.32 | AD: | 6.01 |
| AE2: | 0.39 | BD: | 5.88 |
| AG: | 7 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 2.371 |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

