Grove Gear HM226-20-2-1.188-140TC-L4
Part #:HM226-20-2-1.188-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| T: | 1.188 | AJ: | 5.88 |
| B: | 7.38 | V: | 1.94 in |
| D: | 2.94 | C: | 8 in |
| U: | 0.75 in | F: | 3.38 |
| BD: | 5.88 | AE1: | 0.6 |
| BE: | 0.38 in | AK: | 4.5 |
| L: | 6.07 in | AD: | 6.01 |
| LM: | 8.32 | AG: | 7 |
| G: | 1.69 | BF: | 0.41 |
| AE2: | 0.39 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.371 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

