How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | B: | 7.38 |
| AE2: | 0.39 | AJ: | 7.25 |
| U: | 0.75 in | C: | 8 in |
| AG: | 7 | BE1: | 0.5 in |
| L: | 6.07 in | V: | 1.94 in |
| AK: | 8.5 | L1: | 9.32 in |
| BF: | 0.53 | I: | 4.34 in |
| G: | 1.69 | D: | 2.94 |
| BD: | 9 | T: | 1.188 |
| F: | 3.38 | AD: | 6.01 |
| AE1: | 0.6 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Motor Frame Size: | 210TC |
| Model Code: | HM226 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.371 |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

