Grove Gear HM226-20-2-1.250-140TC-L3
Part #:HM226-20-2-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AJ: | 5.88 |
| T: | 1.25 | F: | 3.38 |
| C: | 8 in | U: | 0.75 in |
| AD: | 6.01 | G: | 1.69 |
| AG: | 7 | B: | 7.38 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| I: | 4.34 in | L: | 6.07 in |
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | LM: | 8.32 |
| D: | 2.94 | V: | 1.94 in |
| AE2: | 0.39 |
Technical Specifications
| Center Distance (in): | 2.625 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.371 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | HM226 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

