Grove Gear HM226-20-2-1.250-140TC-L9
Part #:HM226-20-2-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AD: | 6.01 |
| V: | 1.94 in | G: | 1.69 |
| D: | 2.94 | L: | 6.07 in |
| T: | 1.25 | Center Distance (in): | 2.625 in |
| F: | 3.38 | BD: | 5.88 |
| B: | 7.38 | AE1: | 0.6 |
| LM: | 8.32 | I: | 4.34 in |
| AG: | 7 | AJ: | 5.88 |
| AE2: | 0.39 | AK: | 4.5 |
| C: | 8 in | BF: | 0.41 |
| U: | 0.75 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.250 in |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.371 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Model Code: | HM226 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

