How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.39 |
| D: | 2.94 | BD: | 9 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AD: | 6.01 | L1: | 9.32 in |
| AE1: | 0.6 | AG: | 7 |
| T: | 1.25 | I: | 4.34 in |
| BF: | 0.53 | BE1: | 0.5 in |
| F: | 3.38 | L: | 6.07 in |
| AK: | 8.5 | G: | 1.69 |
| B: | 7.38 | U: | 0.75 in |
| C: | 8 in |
Technical Specifications
| Ratio: | 20:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.371 |
| Model Code: | HM226 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Assembly: | HM-2 |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Output RPM: | 87.5 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

