How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AJ: | 7.25 |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| C: | 8 in | AE1: | 0.6 |
| G: | 1.69 | I: | 4.34 in |
| B: | 7.38 | BD: | 9 |
| L: | 6.07 in | U: | 0.75 in |
| AD: | 6.01 | V: | 1.94 in |
| BF: | 0.53 | AK: | 8.5 |
| F: | 3.38 | BE1: | 0.5 in |
| L1: | 9.32 in | AG: | 7 |
| D: | 2.94 |
Technical Specifications
| Center Distance (in): | 2.625 | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.371 | Motor Frame Size: | 180TC |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.250 in | Model Code: | HM226 |
| Bore Code: | 20 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

