How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 4.34 in |
| BE1: | 0.5 in | U: | 0.75 in |
| AJ: | 7.25 | G: | 1.69 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AD: | 6.01 | L: | 6.07 in |
| AE2: | 0.39 | F: | 3.38 |
| BD: | 9 | C: | 8 in |
| L1: | 9.32 in | AE1: | 0.6 |
| D: | 2.94 | BF: | 0.53 |
| B: | 7.38 | AG: | 7 |
| T: | 1.25 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | HM226 | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 2.371 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

