Grove Gear HM226-20-2-1.250-56C-L9
Part #:HM226-20-2-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AK: | 4.5 |
| G: | 1.69 | BD: | 5.88 |
| B: | 7.38 | AJ: | 5.88 |
| U: | 0.75 in | F: | 3.38 |
| L: | 6.07 in | I: | 4.34 in |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| LM: | 8.32 | AE2: | 0.39 |
| C: | 8 in | BF: | 0.41 |
| AG: | 7 | D: | 2.94 |
| AD: | 6.01 | V: | 1.94 in |
| BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.371 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | HM226 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output RPM: | 87.5 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Bore Code: | 20 | Output Diameter (in): | 1.250 in |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

