Grove Gear HM226-20-2-1.438-140TC-L3
Part #:HM226-20-2-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | AE2: | 0.39 |
| T: | 1.438 | G: | 1.69 |
| F: | 3.38 | C: | 8 in |
| B: | 7.38 | AJ: | 5.88 |
| AE1: | 0.6 | I: | 4.34 in |
| BE: | 0.38 in | AD: | 6.01 |
| AG: | 7 | L: | 6.07 in |
| LM: | 8.32 | AK: | 4.5 |
| V: | 1.94 in |
Technical Specifications
| Model Code: | HM226 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.371 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

