Grove Gear HM226-20-2-1.438-140TC-L9
Part #:HM226-20-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | AE2: | 0.39 |
| BF: | 0.41 | AJ: | 5.88 |
| G: | 1.69 | L: | 6.07 in |
| I: | 4.34 in | AG: | 7 |
| V: | 1.94 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AD: | 6.01 | C: | 8 in |
| F: | 3.38 | B: | 7.38 |
| AE1: | 0.6 | U: | 0.75 in |
| T: | 1.438 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Assembly: | HM-2 |
| Output RPM: | 87.5 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 2.371 | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

