Grove Gear HM226-20-2-1.438-180TC-L2
Part #:HM226-20-2-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | V: | 1.94 in |
| AD: | 6.01 | U: | 0.75 in |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | F: | 3.38 |
| AE2: | 0.39 | I: | 4.34 in |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| G: | 1.69 | AG: | 7 |
| BF: | 0.53 | C: | 8 in |
| L1: | 9.32 in | AK: | 8.5 |
| B: | 7.38 | AE1: | 0.6 |
| T: | 1.438 |
Technical Specifications
| Ratio: | 20:1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.371 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 23 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

