Grove Gear HM226-20-2-1.438-180TC-L4
Part #:HM226-20-2-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 7.25 |
| AK: | 8.5 | D: | 2.94 |
| T: | 1.438 | C: | 8 in |
| AE2: | 0.39 | L: | 6.07 in |
| AG: | 7 | U: | 0.75 in |
| BF: | 0.53 | B: | 7.38 |
| I: | 4.34 in | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | F: | 3.38 |
| G: | 1.69 | AD: | 6.01 |
| L1: | 9.32 in | BE1: | 0.5 in |
| BD: | 9 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Bore Code: | 23 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output RPM: | 87.5 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.371 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2091 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

